text.skipToContent text.skipToNavigation

PRMRCG-41

by Powerohm 

Catalog ID: PRMRCG-41

Milwaukee Replacement Part, Grid Resistor, 20.08 Ohms, 13.2 A, MFG Part Number-MRCG-41

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 20.08 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 13.2 A
Maximum Current Rating Amps Continuous 13.2 Amps