HUBBELL
Image of PRMRCG-42 PRMRCG-42 | Replacement Part

PRMRCG-42 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-42

Milwaukee Replacement Part, Grid Resistor, 26 Ohms, 12 A, MFG Part Number-MRCG-42

Milwaukee MFG Part Number-MRCG-42

General

Application

Milwaukee

Catalog Number

PRMRCG-42

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

12 Amps

Operational

Maximum Temperature Rise

375 °C