HUBBELL
Image of PRMRCG-9 PRMRCG-9 | Replacement Part

PRMRCG-9 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-9

Milwaukee Replacement Part, Grid Resistor, 0.088 Ohms, 300 A, MFG Part Number-MRCG-9

Milwaukee MFG Part Number-MRCG-9

General

Application

Milwaukee

Catalog Number

PRMRCG-9

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

300 Amps

Operational

Maximum Temperature Rise

375 °C