HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-44 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-44

Post Glover Replacement Part, T2H3 Grid Resistor, 41.76 Ohms, 9 A, MFG Part Number-PG-44

Post Glover Replacement PartNumber-PG-44

Product details

General

Catalog Number

PRPG-44

Maximum Temperature Rise

375 °C

Resistance Ohms

41.76 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

9 A

Maximum Current Rating Amps Continuous

9 Amps

Wattage

3383 W

Resources and downloads

Specifications