SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG140 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG140

IPC Replacement Part, SSG Grid Resistor, 0.34 Ohms, 140 A, MFG Part Number-SSG140

IPC MFG Part Number-SSG140

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.34 Ohm
Type
Grid Resistor Type SSG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
140 A
Maximum Current Rating Amps Continuous
140 Amps

Resources and downloads