SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG180 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG180

IPC Replacement Part, SSG Grid Resistor, 0.23 Ohms, 180 A, MFG Part Number-SSG180

IPC MFG Part Number-SSG180

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.23 Ohm
Type
Grid Resistor Type SSG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
180 A
Maximum Current Rating Amps Continuous
180 Amps

Resources and downloads