SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG200 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG200

IPC Replacement Part, SSG Grid Resistor, 0.19 Ohms, 200 A, MFG Part Number-SSG200

IPC MFG Part Number-SSG200

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.19 Ohm
Type
Grid Resistor Type SSG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
200 A
Maximum Current Rating Amps Continuous
200 Amps

Resources and downloads