HUBBELL
Image of PRSSG29 PRSSG29 | Replacement Part

PRSSG29 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSSG29

IPC Replacement Part, SSG Grid Resistor, 8 Ohms, 29 A, MFG Part Number-SSG29

IPC MFG Part Number-SSG29

General

Catalog Number

PRSSG29

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type SSG

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

29 Amps

Operational

Maximum Temperature Rise

375 °C