SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG31 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG31

IPC Replacement Part, SSG Grid Resistor, 7 Ohms, 31 A, MFG Part Number-SSG31

IPC MFG Part Number-SSG31

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
7 Ohm
Type
Grid Resistor Type SSG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
31 A
Maximum Current Rating Amps Continuous
31 Amps

Resources and downloads