text.skipToContent text.skipToNavigation

PRSSG48

by Powerohm 

Catalog ID: PRSSG48

IPC Replacement Part, SSG Grid Resistor, 3.2 Ohms, 48 A, MFG Part Number-SSG48

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 3.2 Ohm
Type Grid Resistor Type SSG

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 48 A
Maximum Current Rating Amps Continuous 48 Amps