text.skipToContent text.skipToNavigation

PRSW12-15

By Powerohm 

Catalog ID: PRSW12-15

By Powerohm
Catalog ID:  PRSW12-15
Post Glover Replacement Part, SW Smoothwound, 10.2 Ohms, 6.3 A, MFG Part Number-SW12-15

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 10.2 Ohm
Type Smoothwound Type SW

Dimensions

Length 12 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 6.3 A
Maximum Current Rating Amps Continuous 6.3 Amps