HUBBELL
Image of PRSW12-17 PRSW12-17 | Replacement Part

PRSW12-17 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW12-17

Post Glover Replacement Part, SW Smoothwound, 18.9 Ohms, 4.6 A, MFG Part Number-SW12-17

Post Glover Replacement PartNumber-SW12-17

General

Application

Post Glover

Catalog Number

PRSW12-17

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

4.6 Amps

Operational

Maximum Temperature Rise

375 °C