SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-18 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-18

Post Glover Replacement Part, SW Smoothwound, 27.2 Ohms, 4 A, MFG Part Number-SW12-18

Post Glover Replacement PartNumber-SW12-18

Product details

General

Application

Post Glover

Catalog Number

PRSW12-18

Maximum Temperature Rise

375 °C

Resistance Ohms

27.2 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

1.5 lb

Electrical Ratings

Current / Amperage Rating

4 A

Maximum Current Rating Amps Continuous

4 Amps

Resources and downloads

Specifications