HUBBELL
Image of PRSW12-20-A PRSW12-20-A | Replacement Part

PRSW12-20-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW12-20-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 52.9 Ohms, 2.9 A, MFG Part Number-SW12-20-A

Post Glover Replacement PartNumber-SW12-20-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW12-20-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

12 in

Weight

1.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

2.9 Amps

Operational

Maximum Temperature Rise

375 °C