HUBBELL
SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW12-22-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-22-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 109.5 Ohms, 2 A, MFG Part Number-SW12-22-A

Post Glover Replacement PartNumber-SW12-22-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW12-22-A

Maximum Temperature Rise

375 °C

Resistance Ohms

109.5 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

12 in

Weight

1.3 lb

Electrical Ratings

Current / Amperage Rating

2 A

Maximum Current Rating Amps Continuous

2 Amps

Resources and downloads

Specifications