HUBBELL
Image of PRSW12-23-A PRSW12-23-A | Replacement Part

PRSW12-23-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW12-23-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 147.4 Ohms, 1.7 A, MFG Part Number-SW12-23-A

Post Glover Replacement PartNumber-SW12-23-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW12-23-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

12 in

Weight

1.6 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Operational

Maximum Temperature Rise

375 °C