HUBBELL
Image of PRSW15-10 PRSW15-10 | Replacement Part

PRSW15-10 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW15-10

Post Glover Replacement Part, SW Smoothwound, 2.5 Ohms, 15 A, MFG Part Number-SW15-10

Post Glover Replacement PartNumber-SW15-10

General

Application

Post Glover

Catalog Number

PRSW15-10

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

15 in

Weight

2.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

15 Amps

Operational

Maximum Temperature Rise

375 °C