SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW15-13 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW15-13

Post Glover Replacement Part, SW Smoothwound, 6.3 Ohms, 9.2 A, MFG Part Number-SW15-13

Post Glover Replacement PartNumber-SW15-13

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
6.3 Ohm
Type
Smoothwound Type SW

Dimensions

Length
15 in
Weight
2.3 lb

Electrical Ratings

Current / Amperage Rating
9.2 A
Maximum Current Rating Amps Continuous
9.2 Amps

Resources and downloads