HUBBELL
Image of PRSW15-17-A PRSW15-17-A | Replacement Part

PRSW15-17-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW15-17-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 24.5 Ohms, 4.6 A, MFG Part Number-SW15-17-A

Post Glover Replacement PartNumber-SW15-17-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW15-17-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

15 in

Weight

2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

4.6 Amps

Operational

Maximum Temperature Rise

375 °C