SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW15-18 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW15-18

Post Glover Replacement Part, SW Smoothwound, 35.4 Ohms, 4 A, MFG Part Number-SW15-18

Post Glover Replacement PartNumber-SW15-18

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
35.4 Ohm
Type
Smoothwound Type SW

Dimensions

Length
15 in
Weight
1.5 lb

Electrical Ratings

Current / Amperage Rating
4 A
Maximum Current Rating Amps Continuous
4 Amps

Resources and downloads