SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW15-21-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW15-21-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 99.4 Ohms, 2.4 A, MFG Part Number-SW15-21-A

Post Glover Replacement PartNumber-SW15-21-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
99.4 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
15 in
Weight
1.8 lb

Electrical Ratings

Current / Amperage Rating
2.4 A
Maximum Current Rating Amps Continuous
2.4 Amps

Resources and downloads