HUBBELL
Image of PRSW15-24-A PRSW15-24-A | Replacement Part

PRSW15-24-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW15-24-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 242 Ohms, 1.5 A, MFG Part Number-SW15-24-A

Post Glover Replacement PartNumber-SW15-24-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW15-24-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

15 in

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

1.5 Amps

Operational

Maximum Temperature Rise

375 °C