HUBBELL
Image of PRSW16-10-A PRSW16-10-A | Replacement Part

PRSW16-10-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW16-10-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 2.7 Ohms, 15 A, MFG Part Number-SW16-10-A

Post Glover Replacement PartNumber-SW16-10-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW16-10-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

16.5 in

Weight

2.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

15 Amps

Operational

Maximum Temperature Rise

375 °C