SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW16-10-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW16-10-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 2.7 Ohms, 15 A, MFG Part Number-SW16-10-A

Post Glover Replacement PartNumber-SW16-10-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
2.7 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
16.5 in
Weight
2.3 lb

Electrical Ratings

Current / Amperage Rating
15 A
Maximum Current Rating Amps Continuous
15 Amps

Resources and downloads