HUBBELL
Image of PRSW2-10-A PRSW2-10-A | Replacement Part

PRSW2-10-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW2-10-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 0.6 Ohms, 18.6 A, MFG Part Number-SW2-10-A

Post Glover Replacement PartNumber-SW2-10-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW2-10-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

6 in

Electrical Ratings

Maximum Current Rating Amps Continuous

18.6 Amps

Wattage

300 W

Operational

Maximum Temperature Rise

375 °C