text.skipToContent text.skipToNavigation

PRSW2-23

by Powerohm 

Catalog ID: PRSW2-23

Post Glover Replacement Part, SW Smoothwound, 56 Ohms, 2 A, MFG Part Number-SW2-23

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 56 Ohm
Type Smoothwound Type SW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 2 A
Maximum Current Rating Amps Continuous 2 Amps
Wattage 300 W