SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW2-25 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW2-25

Post Glover Replacement Part, SW Smoothwound, 107 Ohms, 1.5 A, MFG Part Number-SW2-25

Post Glover Replacement PartNumber-SW2-25

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
107 Ohm
Type
Smoothwound Type SW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
1.5 A
Maximum Current Rating Amps Continuous
1.5 Amps
Wattage
300 W

Resources and downloads