text.skipToContent text.skipToNavigation

PRSW2-27

by Powerohm 

Catalog ID: PRSW2-27

Post Glover Replacement Part, SW Smoothwound, 226 Ohms, 1 A, MFG Part Number-SW2-27

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 226 Ohm
Type Smoothwound Type SW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps
Wattage 300 W