HUBBELL
Image of PRSW3-15 PRSW3-15 | Replacement Part

PRSW3-15 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW3-15

Post Glover Replacement Part, SW Smoothwound, 6.3 Ohms, 7.9 A, MFG Part Number-SW3-15

Post Glover Replacement PartNumber-SW3-15

General

Application

Post Glover

Catalog Number

PRSW3-15

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

9 in

Electrical Ratings

Maximum Current Rating Amps Continuous

7.9 Amps

Wattage

450 W

Operational

Maximum Temperature Rise

375 °C