text.skipToContent text.skipToNavigation

PRSW3-18

by Powerohm 

Catalog ID: PRSW3-18

Post Glover Replacement Part, SW Smoothwound, 18.1 Ohms, 4.6 A, MFG Part Number-SW3-18

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 18.1 Ohm
Type Smoothwound Type SW

Dimensions

Length 9 in

Electrical Ratings

Current / Amperage Rating 4.6 A
Maximum Current Rating Amps Continuous 4.6 Amps
Wattage 450 W