HUBBELL
Image of PRSW3-20-A PRSW3-20-A | Replacement Part

PRSW3-20-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW3-20-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 34.4 Ohms, 3.4 A, MFG Part Number-SW3-20-A

Post Glover Replacement PartNumber-SW3-20-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW3-20-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

9 in

Electrical Ratings

Maximum Current Rating Amps Continuous

3.4 Amps

Wattage

450 W

Operational

Maximum Temperature Rise

375 °C