HUBBELL
Image of PRSW3-23 PRSW3-23 | Replacement Part

PRSW3-23 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW3-23

Post Glover Replacement Part, SW Smoothwound, 98 Ohms, 2 A, MFG Part Number-SW3-23

Post Glover Replacement PartNumber-SW3-23

General

Application

Post Glover

Catalog Number

PRSW3-23

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

9 in

Electrical Ratings

Maximum Current Rating Amps Continuous

2 Amps

Wattage

450 W

Operational

Maximum Temperature Rise

375 °C