text.skipToContent text.skipToNavigation

PRSW4-14

by Powerohm 

Catalog ID: PRSW4-14

Post Glover Replacement Part, SW Smoothwound, 6.2 Ohms, 9.5 A, MFG Part Number-SW4-14

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 6.2 Ohm
Type Smoothwound Type SW

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 9.5 A
Maximum Current Rating Amps Continuous 9.5 Amps
Wattage 600 W