HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW4-19 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW4-19

Post Glover Replacement Part, SW Smoothwound, 36.1 Ohms, 3.9 A, MFG Part Number-SW4-19

Post Glover Replacement PartNumber-SW4-19

Product details

General

Application

Post Glover

Catalog Number

PRSW4-19

Maximum Temperature Rise

375 °C

Resistance Ohms

36.1 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Electrical Ratings

Current / Amperage Rating

3.9 A

Maximum Current Rating Amps Continuous

3.9 Amps

Wattage

600 W

Resources and downloads

Specifications