text.skipToContent text.skipToNavigation

PRSW4-21

By Powerohm 

Catalog ID: PRSW4-21

By Powerohm
Catalog ID:  PRSW4-21
Post Glover Replacement Part, SW Smoothwound, 70.6 Ohms, 2.8 A, MFG Part Number-SW4-21

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 70.6 Ohm
Type Smoothwound Type SW

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8 Amps
Wattage 600 W