text.skipToContent text.skipToNavigation

PRSW4-22

by Powerohm 

Catalog ID: PRSW4-22

Post Glover Replacement Part, SW Smoothwound, 101 Ohms, 2.4 A, MFG Part Number-SW4-22

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 101 Ohm
Type Smoothwound Type SW

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 2.4 A
Maximum Current Rating Amps Continuous 2.4 Amps
Wattage 600 W