HUBBELL
Image of PRSW4-24 PRSW4-24 | Replacement Part

PRSW4-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW4-24

Post Glover Replacement Part, SW Smoothwound, 194 Ohms, 1.7 A, MFG Part Number-SW4-24

Post Glover Replacement PartNumber-SW4-24

General

Application

Post Glover

Catalog Number

PRSW4-24

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

12 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

600 W

Operational

Maximum Temperature Rise

375 °C