HUBBELL
Image of PRSW4-26-A PRSW4-26-A | Replacement Part

PRSW4-26-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW4-26-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 395 Ohms, 1.2 A, MFG Part Number-SW4-26-A

Post Glover Replacement PartNumber-SW4-26-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW4-26-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

12 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.2 Amps

Wattage

600 W

Operational

Maximum Temperature Rise

375 °C