text.skipToContent text.skipToNavigation

PRSW5-16

by Powerohm 

Catalog ID: PRSW5-16

Post Glover Replacement Part, SW Smoothwound, 16.3 Ohms, 6.7 A, MFG Part Number-SW5-16

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 16.3 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in

Electrical Ratings

Current / Amperage Rating 6.7 A
Maximum Current Rating Amps Continuous 6.7 Amps
Wattage 725 W