text.skipToContent text.skipToNavigation

PRSW5-17

by Powerohm 

Catalog ID: PRSW5-17

Post Glover Replacement Part, SW Smoothwound, 23.2 Ohms, 5.6 A, MFG Part Number-SW5-17

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 23.2 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in

Electrical Ratings

Current / Amperage Rating 5.6 A
Maximum Current Rating Amps Continuous 5.6 Amps
Wattage 725 W