SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW5-19 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW5-19

Post Glover Replacement Part, SW Smoothwound, 46.9 Ohms, 3.9 A, MFG Part Number-SW5-19

Post Glover Replacement PartNumber-SW5-19

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
46.9 Ohm
Type
Smoothwound Type SW

Dimensions

Length
15 in

Electrical Ratings

Current / Amperage Rating
3.9 A
Maximum Current Rating Amps Continuous
3.9 Amps
Wattage
725 W

Resources and downloads