text.skipToContent text.skipToNavigation

PRSW5-19

By Powerohm 

Catalog ID: PRSW5-19

By Powerohm
Catalog ID:  PRSW5-19
Post Glover Replacement Part, SW Smoothwound, 46.9 Ohms, 3.9 A, MFG Part Number-SW5-19

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 46.9 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in

Electrical Ratings

Current / Amperage Rating 3.9 A
Maximum Current Rating Amps Continuous 3.9 Amps
Wattage 725 W