text.skipToContent text.skipToNavigation

PRSW5-21

by Powerohm 

Catalog ID: PRSW5-21

Post Glover Replacement Part, SW Smoothwound, 91.8 Ohms, 2.8 A, MFG Part Number-SW5-21

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 91.8 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8 Amps
Wattage 725 W