HUBBELL
Image of PRSW5-24 PRSW5-24 | Replacement Part

PRSW5-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW5-24

Post Glover Replacement Part, SW Smoothwound, 253 Ohms, 1.7 A, MFG Part Number-SW5-24

Post Glover Replacement PartNumber-SW5-24

General

Application

Post Glover

Catalog Number

PRSW5-24

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

15 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

725 W

Operational

Maximum Temperature Rise

375 °C