text.skipToContent text.skipToNavigation

PRSW7-11

by Powerohm 

Catalog ID: PRSW7-11

Post Glover Replacement Part, SW Smoothwound, 1.3 Ohms, 13 A, MFG Part Number-SW7-11

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 1.3 Ohm
Type Smoothwound Type SW

Dimensions

Length 7.25 in
Weight 2.6 lb

Electrical Ratings

Current / Amperage Rating 13 A
Maximum Current Rating Amps Continuous 13 Amps