HUBBELL
Image of PRSW7-15 PRSW7-15 | Replacement Part

PRSW7-15 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW7-15

Post Glover Replacement Part, SW Smoothwound, 5.6 Ohms, 6.3 A, MFG Part Number-SW7-15

Post Glover Replacement PartNumber-SW7-15

General

Application

Post Glover

Catalog Number

PRSW7-15

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

7.25 in

Weight

2.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

6.3 Amps

Operational

Maximum Temperature Rise

375 °C