HUBBELL
Image of PRSW7-19-A PRSW7-19-A | Replacement Part

PRSW7-19-A | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW7-19-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 20.7 Ohms, 3.4 A, MFG Part Number-SW7-19-A

Post Glover Replacement PartNumber-SW7-19-A

Adjustable Taps and Spacing

General

Application

Post Glover

Catalog Number

PRSW7-19-A

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SWA

Dimensions

Length

7.25 in

Weight

1.8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

3.4 Amps

Operational

Maximum Temperature Rise

375 °C