HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW7-22 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW7-22

Post Glover Replacement Part, SW Smoothwound, 60.2 Ohms, 2 A, MFG Part Number-SW7-22

Post Glover Replacement PartNumber-SW7-22

Product details

General

Application

Post Glover

Catalog Number

PRSW7-22

Maximum Temperature Rise

375 °C

Resistance Ohms

60.2 Ohm

Type

Smoothwound Type SW

Dimensions

Length

7.25 in

Weight

1.3 lb

Electrical Ratings

Current / Amperage Rating

2 A

Maximum Current Rating Amps Continuous

2 Amps

Resources and downloads

Specifications