HUBBELL
Image of PRSW7-23 PRSW7-23 | Replacement Part

PRSW7-23 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW7-23

Post Glover Replacement Part, SW Smoothwound, 81.1 Ohms, 1.7 A, MFG Part Number-SW7-23

Post Glover Replacement PartNumber-SW7-23

General

Application

Post Glover

Catalog Number

PRSW7-23

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

7.25 in

Weight

1.6 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Operational

Maximum Temperature Rise

375 °C