SKU-RH180
SKU-RH180
PPHID-2539577-2

RH180-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH180-D

Type RH Ribbon Resistor 0.384 Ohms 180 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
0.384 Ohm
System Voltage
600 VAC
Type
Ribbon Resistor Type RH

Dimensions

Depth
21.5 in
Length
26.5 in
Weight
68 lb
Width
19.44 in

Electrical Ratings

Amperage Rating
180 A
Current / Amperage Rating
180 A
Maximum Current Rating Amps Continuous
180 Amps
Wattage
12448 W

Resources and downloads